2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

758-A-06-S-0001-A-OC-1-N-SG-N

표 확장
EN
1/5
Part No.
PN
Model
MDL
Mounting Type
MOUNT
Shaft Size
SS
Operating Temperature
OT
Cycles per Revolution
CPR
Number of Channels
NC
Output Type
OUT
Maximum Frequency
MF
Seal
S
Connector Location
CL
Connector Type
CT
Certification
CER
1
758-A-06-S-0001-A-OC-1-N-SG-N
Model 758
(A) Clamping Flange (20 Type)
(06) 6 mm
(S) 0° to 70° C
0001
(A) Channel A
(OC) Open Collector (5 to 28V In/Out)
(1) 100 kHz (Standard)
(N) No Seal
(S) Side
(G) Gland, 24" Cable
(N) None
압축된 표현 표시(1 구성 가능한 제품)
ShorttextIncremental Shaft Encoder
최근 변경11.10.2022 08:05:56
단위

Classifications

CNS

CNSERPBASE Object Properties
Type Code758-A-06-S-0001-A-OC-1-N-SG-N